Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Input Voltages (V): 85.0 - 265.0
  • Output Voltage (V): 48
  • Output Power (W): 400
  • Module Size: 4414
Features
  • Small size, low profile
  • Double sided thermal housing
  • Easy-to-use solution requires only a few external components (rectifier, fuse, MOV, hold-up caps)
  • Integrated filtering, transient protection, inrush protection
  • High efficiency of up to 92%
  • Active Power Factor Correction (PFC) exceeding .95 at most line/load conditions (filter dependent)
  • 400 W available over entire input voltage range
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
Design Tools
Description

Product Outline Drawing PDF

Product Outline Drawing DXF

Product Outline Drawing IGS

Product Outline Drawing STP
 
Related Products
Part Number
Order Online

AIM (Adapter Input Module)  AIM1714VB6MC7D5C00 Add To Cart 
 
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall (High Current Package) 43806-08 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall 43806-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall (High Current Package) 43807-08 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall 43807-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall (High Current Package) 43808-08 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall 43808-09 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transversel Fins 12.70 mm tall (High Current Package) 43809-08 Yes View  PDF DXF STEP Add To Cart 

Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall 43809-09 Yes View  PDF DXF STEP Add To Cart