Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $133.97
  • 500 Unit Price
    $94.93
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    6 Week(s)
Part Number

PI3109-00-HVMZ

Specifications
  • Output Power (W): 50.0
  • Input Voltage (V): 28.0
  • Output Voltage (V): 5.0
  • Product Grade: -55 to 125 ° C
  • Module Size: Half
Features
  • Power density 105 W/in² & 400 W/in³ (16.5 W/cm² & 25 W/cm³)
  • Very low profile (0.265 in / 6.7 mm)
  • Combines Isolation, Output Regulation & Voltage Transformation into one high density, surface mount Power-System-in-Package (PSiP)
  • Built on proprietary ZVS topology using state-of-the-art technologies to enable switching frequencies in excess of 1 MHz, enabling very small size (0.57in²)
  • Programmable soft-start, remote on/off ENABLE, accurate temperature monitor function
  • Input over-voltage & under-voltage lockout with auto-restart.
  • Over-temperature and output over-voltage protection with auto-restart
  • Dual current limit threshold to protect against short circuits and overload conditions
  • Simple solution with very few external components
Design Tools
Description
Part Number
User Guide
Order Online

Evaluation Boards PI3109-00-EVAL1 PDF  
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
Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart