Return to Product Family

Cool-Power ZVS Buck Regulator

Data Sheet Options available for PI3545-00-LGIZ Cool-Power ZVS Buck Regulator
Select Options
No configuration options available.
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $12.80
  • 500 Unit Price
    $12.80
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

PI3545-00-LGIZ

Specifications
  • Output Power (W): 50.0
  • Input Voltage (V): 48.0
  • Output Voltage (V): 5.0
  • Product Grade: -40 to 125 ° C
  • Module Size: 10x10
Features
  • Wide Operating Range
  • High Efficiency HV ZVS-Buck Topology
  • Wide input voltage range of 36V to 60V
  • 12 Vin optimized (8 to 18 V) and Wide Vin (8-36 V)
  • Very-Fast transient response
  • Wide Vout (1 - 16 V)
  • Constant voltage or constant current operation
  • -40 °C to 125 °C operating range
  • Simple to Use; Fast Development Time
  • Constant current error amplifier and reference
  • Power-up into pre-biased load
  • Internal compensation - few external components
  • Parallel capable with single wire current sharing
  • No additional design or additional settings required
  • Two phase interleaving
  • High Efficiency
  • >95% peak 36 Vin to 12 Vout
  • Input Over/Under Voltage Lockout (OVLO/UVLO)
  • >96% peak 24 Vin to 12 Vout
  • Output Overvoltage Protection (OVP)
  • >95% peak 12 Vin to 5 Vout
  • Over Temperature Protection (OTP)
  • Light load and full load high efficiency performance
  • Flexible and Rich Feature Set
  • Paralleling and single wire current sharing
  • Frequency synchronization
  • User adjustable soft-start & tracking
  • Power-up into pre-biased load
  • Optional I2C functionality & programmability:
  •     Vout margining
  •     Fault reporting
  •     Enable and SYNCI pin polarity
  •     Phase delay (for interleaving multiple regulators)
  • Common High Density Packaging Platform
  • 10 x 14 x 2.6 mm LGA SIP package
Design Tools
Description
Part Number
User Guide
Order Online

EVAL1 Evaluation Board PI3545-00-EVAL1 PDF Add To Cart