Return to Product Family

Cool-Power ZVS Buck-Boost Regulator

Data Sheet Options available for PI3749-00-LGIZ Cool-Power ZVS Buck-Boost Regulator
Select Options
Ordering Information
  • Product Status:
    Preproduction
  • 1 Unit Price
    $14.50
  • 500 Unit Price
    $14.50
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    6 Week(s)
Part Number

PI3749-00-LGIZ

Specifications
  • Output Power (W): 200.0
  • Input Voltage (V): 24.0
  • Output Voltage (V): 24.0
  • Product Grade: C
  • Module Size: 10x14
Features
  • Up to 98% efficiency
  • Input Over/Under Voltage Lockout
  • Over 200 W continuous power (for specific conditions)
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier
  • General Purpose Amplifier
Design Tools
Description
Link

Simplis Model ZIP
 
Description

Product Outline Drawing STP
 
Description
Part Number
User Guide
Order Online

PI3749-00-EVAL1 PDF Add To Cart