Return to Product Family

Cool-Power ZVS Buck-Boost Regulator

Data Sheet Options available for PI3751-00-LGIZ Cool-Power ZVS Buck-Boost Regulator
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $18.50
  • 500 Unit Price
    $18.50
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

PI3751-00-LGIZ

Specifications
  • Output Power (W): 200.0
  • Input Voltage (V): 54.0
  • Output Voltage (V): 44.0
  • Product Grade: C
  • Module Size: 10x14
Features
  • Up to 98% efficiency
  • Wide input voltage range
  • Wide output voltage range
  • Up to 200 W continuous output power
  • Up to 368 W peak output power
  • Fast transient response
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier
Documentation
Data Sheets
 
PDF  Data Sheet