Return to Product Family

Cool-Power ZVS Buck-Boost Regulator

Data Sheet Options available for PI3755-01-LGIZ Cool-Power ZVS Buck-Boost Regulator
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $14.80
  • 500 Unit Price
    $14.80
  • Production Lead Time:
    12 Week(s)
  • Prototype Lead Time:
    12 Week(s)
Part Number

PI3755-01-LGIZ

Specifications
  • Output Power (W): 100.0
  • Input Voltage (V): 54.0
  • Output Voltage (V): 44.0
  • Product Grade: C
  • Module Size: 10x10
Features
  • Up to 98% efficiency
  • Wide input voltage range
  • Wide output voltage range
  • Up to 100 W continuous output power
  • Up to 170 W peak output power
  • Fast transient response
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier
Documentation
Data Sheets
 
PDF  Data Sheet