Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: Full
  • Output Power (W): 500
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 48
  • Output Voltage (V): 48
Features
  • ZVS buck-boost regulator
  • High efficiency
  • High density
  • ~1 MHz switching frequency
  • Very low profile
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
Design Tools
Description

Full-Chip Configurable PRM with J-Lead mounting STP

Full-Chip Configurable PRM with J-Lead mounting PDF

Full-Chip Configurable PRM with J-Lead mounting IGS

Full-Chip Configurable PRM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 48V, Pout 500W PRD48BF480T500A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Full-Chip PRM with J-Leads VIZ0006 Add To Cart 
 
 
PRM48BF480T500A00 
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
Transverse Fins 11 mm 34072 Yes PDF PDF IGS SAT STEP Add To Cart 

Transverse Fins 6.3 mm 34073 Yes PDF PDF Add To Cart 

Longitudinal Fins 11 mm 34074 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 34075 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"-0.056" PCB 100 Pieces 32434 Yes PDF Add To Cart 

0.057"-0.091" PCB 100 Pieces 32435 Yes PDF Add To Cart 

0.092"-0.119" PCB 100 Pieces 32436 Yes PDF Add To Cart 

0.120"-0.142" PCB 100 Pieces 32437 Yes PDF Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

≤7 Amp EMI Filter for 48 Vin converter products QPI-12LZ PDF Add To Cart 
 
Description
Part Number
User Guide
Order Online

≤7 Amp EMI Filter for 48 Vin converter evaluation boards QPI-12-CB1 PDF Add To Cart