Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $61.48
  • 500 Unit Price
    $38.25
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

PRM48BH480T200B00

Specifications
  • Module Size: Half
  • Output Power (W): 200
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 45
  • Output Voltage (V): 48
Features
  • ZVS buck-boost regulator
  • High efficiency
  • High density
  • ~1 MHz switching frequency
  • Very low profile
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
Design Tools
Description

Half-Chip PRM-RS with J-Lead mounting STP

Half-Chip PRM-RS with J-Lead mounting PDF

Half-Chip PRM-RS with J-Lead mounting IGS

Half-Chip PRM-RS with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 48V, Pout 200W PRD48BH480T200B00 Add To Cart 
 
Description
Part Number
Order Online

Half-Chip PRM with J-Leads VIZ0011 Add To Cart 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 33625 Yes PDF Add To Cart 
 
Filters
Description
Part Number
User Guide
Order Online

≤7 Amp EMI Filter for 48 Vin converter evaluation boards QPI-12-CB1 PDF Add To Cart