Skip to main content
Back to PRM

PRM48DH480T250B03 | PRM® Regulator | Vicor

PRM48DH480T250B03 in the product family

PRM® Regulator

HALF ChiP package
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
PRM48DH480T250B03 in the product family

PRM® Regulator

Input Voltage 48V
Output Voltage 48V
Output Power 200W
HALF ChiP package
0.866 x 0.65 x 0.265in / 22.0 x 16.5 x 6.73mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Not recommended for new design replaced by PRM48BH480T200B00

Option Graph Section

Options
Part Number
PRM48DH480T250B03
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $69.20
50+ $64.57
100+ $60.24

Distributor stock

Product Features

Product features

  • ZVS buck-boost regulator
  • High efficiency
  • High density
  • ~1 MHz switching frequency
  • Very low profile
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 Add to Cart
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 Add to Cart
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 Add to Cart
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 Add to Cart
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 Add to Cart