Skip to main content
Back to Maxi Mini Micro

V24A36C300BL | Maxi DC DC Converter | Vicor

V24A36C300BL in the product family

Maxi DC DC Converter

Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
V24A36C300BL in the product family

Maxi DC DC Converter

Input Voltage 24V
Output Voltage 36V
Output Power 300W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24644R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V24A36C300BL

Product Features

Product features

  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Maxi, long tin/lead pin, slotted baseplate
    PDF 
  • Outline Drawing for Maxi DC-DC Converter
    DXF  PDF 
  • Maxi, long tin/lead pin, slotted baseplate
    STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30482 Add to Cart
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30188 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30718 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30181 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30778 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30196 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30720 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30723 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 Add to Cart

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 Add to Cart
Description Shielded vert. RoHS No Drawings
Part Number 06207 Add to Cart

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Maxi Thermate Pad RoHS Yes Drawings Part Number 20263 Add to Cart

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 Add to Cart