VI-253-CU | VI-200 Series DC-DC Converters | Vicor
VI-253-CU
in the product family
VI-200 Series DC-DC Converters
VI-253-CU
in the product family
VI-200 Series DC-DC Converters
Input Voltage
150V
100.0 - 200V
Output Voltage
24V
Output Power
200W
Full Brick
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Option Graph Section
Options
Part Number
VI-253-CU
Product Features
Product features
- cURus, cTÜVus
- Size: 4.6" x 2.4" x 0.5"(116,8 x 61,0 x 12,7mm)
- Remote sense and current limit
- Logic disable
- Wide range output adjust
- ZCS power architecture
- Low noise FM control
- CE marked
Accordion Section
- Data Sheets
Vicor VI-200™, VE-200 Data Sheet
-
Non-RoHS, VI-2xx series
PDF
-
Non-RoHS, VI-2xx series
STP
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Associated System Modules
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description AIM AC Input Front-end Module | RoHS |
Drawings
|
Part Number VI-AIM |
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
Description Longitudinal | RoHS Yes | Drawings | Part Number 30775 | Add to Cart |
Description Longitudinal | RoHS Yes | Drawings | Part Number 30089 | Add to Cart |
Description Longitudinal | RoHS Yes | Drawings | Part Number 30780 | Add to Cart |
Description Transverse | RoHS Yes | Drawings | Part Number 30194 | Add to Cart |
Description Transverse | RoHS Yes | Drawings | Part Number 30193 | Add to Cart |
Description Transverse | RoHS Yes | Drawings | Part Number 30090 | Add to Cart |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | Add to Cart |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | Add to Cart |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | Add to Cart |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | Add to Cart |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | Add to Cart |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | Add to Cart |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | Add to Cart |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | Add to Cart |
Sockets
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.040" Electro-tin | RoHS | Drawings | Part Number 30074 | Add to Cart |
Description 0.080" Electro-tin | RoHS | Drawings | Part Number 30075 | Add to Cart |
Standoffs
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.525" Long, 0.25" Hex | RoHS 1 pc. | Drawings | Part Number 32183-01 | Add to Cart |