Return to Product Family

VI-200 Series DC-DC Converters

Data Sheet Options available for VI-2VY-CX VI-200 Series DC-DC Converters
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Input Voltage (V): 24.0( 10.0 - 36.0 )V
  • Output Voltage (V): 3.3
  • Output Power (W): 49.5
  • Product Grade: -25 to 100 ° C
  • Module Size: 4.6" x 2.4" x 0.5"(116,8 x 61,0 x 12,7mm)
Features
  • cULus, cTLus
  • Up to 90% efficiency
  • Size: 4.6" x 2.4" x 0.5"(116,8 x 61,0 x 12,7mm)
  • Remote sense and current limit
  • Logic disable
  • Wide range output adjust
  • ZCS power architecture
  • Low noise FM control
  • CE Marked
Related Products
Part Number
Order Online

IAM Input Attenuator Module  VI-IAM  
 
Description
Part Number
RoHS
Voltage Rating
Current Rating
Drawing
Order Online

ORing To-220 Dual 39501 Yes 35.0 30.0 PDF Add To Cart 
 
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Longitudinal 30089 Yes PDF Add To Cart 

Transverse 30090 Yes PDF Add To Cart 

Transverse 30193 Yes PDF Add To Cart 

Transverse 30194 Yes PDF Add To Cart 

Longitudinal 30775 Yes PDF Add To Cart 

Longitudinal 30780 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

1000 uH 31743 Yes 12.0 CM Input 6.5 PDF Add To Cart 

1.3 mH 32006 Yes 13.0 CM Input 14.0 PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

22 uH 33206 Yes 12.0 DM Input 5.8 PDF Add To Cart 
 
Type
Part Number
RoHS
Voltage Rating
Capacitor Value
Drawing
Order Online

Y-Cap 00770 Yes 500.0 1500 pF PDF Add To Cart 

Y-Cap 01000 Yes 500.0 4700 pF PDF Add To Cart 

Y-Cap 03093 Yes 500.0 0.022 uF PDF Add To Cart 

SM Polymer 23484-337 Yes 6.3 330 uF PDF Add To Cart 

SM Polymer 23484-477 Yes 6.3 470 uF PDF Add To Cart 

SM Polymer 23579-227 Yes 10.0 220 uF PDF Add To Cart 

Y-Cap SMT 25283 Yes 500.0 4700 pF PDF Add To Cart 

Al-El (10mm x 16mm) 30468 Yes 25.0 270 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30469 Yes 100.0 33 uF PDF Add To Cart 

Al-El (16mm x 15mm) 30787 No 63.0 200 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30788 Yes 63.0 68 uF PDF Add To Cart 

Al-El (12mm x 25mm) 30799 No 450.0 10 uF PDF  

Y-Cap SMT 30802 Yes 500.0 1500 pF PDF Add To Cart 

Al-El (16mm x 15mm) 33985 No 25.0 820 uF PDF Add To Cart 
 
Description
Part Number
Drawing
Order Online

0.040" Electro-tin 30074 PDF Add To Cart 

0.080" Electro-tin 30075 PDF Add To Cart 
 
Description
Part Number
Package Size
RoHS
Drawing
Order Online

0.525" Long, 0.25" Hex 32183-01 1 pc. Yes PDF Add To Cart