Skip to main content
Back to VTM

VTM2308S60Z0825T00 | VTM™ Current Multiplier | Vicor

VTM2308S60Z0825T00 in the product family

VTM™ Current Multiplier

2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
VTM2308S60Z0825T00 in the product family

VTM™ Current Multiplier

Input Voltage 40V
Output Voltage 5V
Output Power 188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VTM2308S60Z0825T00
Lead time
32 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $112.24
10+ $89.15
25+ $81.35
50+ $75.90
100+ $70.82

Product Features

Product features

  • Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
  • Provides Enable / Disable Control, Internal Temperature Monitoring
  • ZVS / ZCS Resonant Sine Amplitude Converter Topology
  • Can Be Used in Parallel for High-Current Applications

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers