Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for VTM48EF096T025A00 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
     
  • Production Lead Time:
     
  • Prototype Lead Time:
     
Product Availability
Specifications
  • Module Size: Full
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 48
  • Output Voltage (V): 9.60
  • Output Current (A): 25
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency, up to 96%
  • High density, up to 339 A/in³
  • Up to 100 A in a 1.1 in² package
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
Documentation
Data Sheets
 
PDF  Data Sheet 
 
Design Guides
 
PDF  UG:007 - Constant Current (CC) Demonstration Board User Guide 
 
PDF  UG:14 – VI Chip VTM Evaluation Board User Guide 
 
Application Notes
 
PDF  AN:002 - PRM / VTM Parallel Operation 
 
PDF  AN:005 - FPA Printed Circuit Board Layout Guidelines 
 
PDF  AN:009 – SMT J-Lead VI Chip Soldering Recommendations For surface mount full and half VI Chip packages 
 
PDF  AN:018 - Providing a Constant Current for Powering LEDs using the PRM and VTM 
 
PDF  AN:024 - Accurate POL Voltage Regulation Using Simple Adaptive Loop Feedback 
 
PDF  AN:032 – Designing High Power Parallel Arrays with PRMs 
 
PDF  AN:033 - Fault Management Circuit 
 
PDF  AN:034 – Creating Higher Voltage Outputs using Series Connected Sine Amplitude Converters 
 
White Papers
 
PDF  FPA Overview: An Introduction to FPA 
 
PDF  Enabling Next Generation High-Density Power Conversion 
 
PDF  Datacenter Power Delivery Architectures: Efficiency and Annual Operating Costs 
 
PPS  Efficient Power Conversion Solutions 
 
PDF  High Current, Low Voltage Solution For Microprocessor Applications from 48 V Inp 
 
PDF  Dual-Stage Feedback Technique for Single-Pole Feedback Compensation 
 
Safety Agency Documentation
 
PDF  cURus - UL 60950-1, CSA 60950-1 
 
PDF  cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1 
 
PDF  CE Mark - Low Voltage Directive (2006/95/EC) and RoHS Recast Directive (2011/65/EU) 
 
PDF  CB Certificate - IEC 60950-1:2001 
 
Design Tools
Description

Full-Chip VTM with J-Lead mounting STP

Full-Chip VTM with J-Lead mounting PDF

Full-Chip VTM with J-Lead mounting IGS

Full-Chip VTM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 9.6 V, Iout 25 A VTD48EF096T025A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Full-Chip VTM with J-Leads VIZ0007 Add To Cart 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Transverse Fins 11 mm 34072 Yes PDF PDF IGS SAT STEP Add To Cart 

Transverse Fins 6.3 mm 34073 Yes PDF PDF Add To Cart 

Longitudinal Fins 11 mm 34074 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 34075 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 32434 Yes PDF Add To Cart 

0.070"-0.104" PCB 32435 Yes PDF Add To Cart 

0.105"-0.132" PCB 32436 Yes PDF Add To Cart 

0.133"-0.156" PCB 32437 Yes PDF Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

≤7 Amp EMI Filter for 48 Vin converter products QPI-12LZ PDF Add To Cart 
 
Description
Part Number
User Guide
Order Online

≤7 Amp EMI Filter for 48 Vin converter evaluation boards QPI-12-CB1 PDF Add To Cart