Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for VTM48EH015T050A00 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
  • 1 Unit Price
  • 500 Unit Price
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number


  • Module Size: Half
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 42
  • Output Voltage (V): 1.32
  • Output Current (A): 50
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency, up to > 95%
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
Data Sheets
PDF  Data Sheet 
Design Guides
PDF  UG:007 - Constant Current (CC) Demonstration Board User Guide 
PDF  UG:14 – VI Chip VTM Evaluation Board User Guide 
Application Notes
PDF  AN:002 - PRM / VTM Parallel Operation 
PDF  AN:005 - FPA Printed Circuit Board Layout Guidelines 
PDF  AN:009 – SMT J-Lead VI Chip Soldering Recommendations For surface mount full and half VI Chip packages 
PDF  AN:018 - Providing a Constant Current for Powering LEDs using the PRM and VTM 
PDF  AN:024 - Accurate POL Voltage Regulation Using Simple Adaptive Loop Feedback 
PDF  AN:032 – Designing High Power Parallel Arrays with PRMs 
PDF  AN:033 - Fault Management Circuit 
PDF  AN:034 – Creating Higher Voltage Outputs using Series Connected Sine Amplitude Converters 
White Papers
PDF  FPA Overview: An Introduction to FPA 
PDF  Enabling Next Generation High-Density Power Conversion 
PDF  Datacenter Power Delivery Architectures: Efficiency and Annual Operating Costs 
PPS  Efficient Power Conversion Solutions 
PDF  High Current, Low Voltage Solution For Microprocessor Applications from 48 V Inp 
PDF  Dual-Stage Feedback Technique for Single-Pole Feedback Compensation 
Safety Agency Documentation
PDF  cURus - UL 60950-1, CSA 60950-1 
PDF  cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1 
PDF  CE Mark - Low Voltage Directive (2006/95/EC) and RoHS Recast Directive (2011/65/EU) 
PDF  CB Certificate - IEC 60950-1:2005 
Design Tools

VTM48EH015T050A00 - Switching ZIP

VTM48EH015T050A00 - Average ZIP

Half-Chip VTM with J-Lead mounting STP

Half-Chip VTM with J-Lead mounting PDF

Half-Chip VTM with J-Lead mounting IGS

Half-Chip VTM with J-Lead mounting DXF
Part Number
User Guide
Order Online

Vin 48 V, Vout 1.5 V, Iout 50 A VTD48EH015T050A00 PDF Add To Cart 
Part Number
Order Online

Half-Chip VTM with J-Leads VIZ0012 Add To Cart 
Related Products
Part Number
Thermal Resistance Chart
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
Part Number
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart