Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for VTM48EH060T020A00 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $63.90
  • 500 Unit Price
    $39.62
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    14 Day(s)
Part Number

VTM48EH060T020A00

Specifications
  • Module Size: Half
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 48
  • Output Voltage (V): 6
  • Output Current (A): 20
Features
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency, up to > 95%
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
Documentation
Data Sheets
 
PDF  Data Sheet 
 
Design Guides
 
PDF  UG:007 - Constant Current (CC) Demonstration Board User Guide 
 
PDF  UG:14 – VI Chip VTM Evaluation Board User Guide 
 
Application Notes
 
PDF  AN:002 - PRM / VTM Parallel Operation 
 
PDF  AN:005 - FPA Printed Circuit Board Layout Guidelines 
 
PDF  AN:009 – SMT J-Lead VI Chip Soldering Recommendations For surface mount full and half VI Chip packages 
 
PDF  AN:018 - Providing a Constant Current for Powering LEDs using the PRM and VTM 
 
PDF  AN:024 - Accurate POL Voltage Regulation Using Simple Adaptive Loop Feedback 
 
PDF  AN:032 – Designing High Power Parallel Arrays with PRMs 
 
PDF  AN:033 - Fault Management Circuit 
 
PDF  AN:034 – Creating Higher Voltage Outputs using Series Connected Sine Amplitude Converters 
 
White Papers
 
PDF  FPA Overview: An Introduction to FPA 
 
PDF  Enabling Next Generation High-Density Power Conversion 
 
PDF  Datacenter Power Delivery Architectures: Efficiency and Annual Operating Costs 
 
PPS  Efficient Power Conversion Solutions 
 
PDF  High Current, Low Voltage Solution For Microprocessor Applications from 48 V Inp 
 
PDF  Dual-Stage Feedback Technique for Single-Pole Feedback Compensation 
 
Safety Agency Documentation
 
PDF  cURus - UL 60950-1, CSA 60950-1 
 
PDF  cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1 
 
PDF  CE Mark - Low Voltage Directive (2006/95/EC) and RoHS Recast Directive (2011/65/EU) 
 
PDF  CB Certificate - IEC 60950-1:2005 
 
Design Tools
Description

Half-Chip VTM with J-Lead mounting STP

Half-Chip VTM with J-Lead mounting PDF

Half-Chip VTM with J-Lead mounting IGS

Half-Chip VTM with J-Lead mounting DXF
 
Description
Part Number
User Guide
Order Online

Vin 48 V, Vout 6 V, Iout 20 A VTD48EH060T020A00 PDF Add To Cart 
 
Description
Part Number
Order Online

Half-Chip VTM with J-Leads VIZ0012 Add To Cart 
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
Longitudinal Fins 11 mm 32783 Yes PDF PDF Add To Cart 

Transverse Fins 11 mm 32784 Yes PDF PDF Add To Cart 

Longitudinal Fins 6.3 mm 32785 Yes PDF PDF Add To Cart 

Transverse Fins 6.3 mm 32786 Yes PDF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

0.051"-0.069" PCB 100 Pieces 33622 Yes PDF Add To Cart 

0.070"-0.104" PCB 100 Pieces 33623 Yes PDF Add To Cart 

0.105"-0.132" PCB 100 Pieces 33624 Yes PDF Add To Cart 

0.133"-0.156" PCB 100 Pieces 33625 Yes PDF Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

≤7 Amp EMI Filter for 48 Vin converter products QPI-12LZ PDF Add To Cart 
 
Description
Part Number
User Guide
Order Online

≤7 Amp EMI Filter for 48 Vin converter evaluation boards QPI-12-CB1 PDF Add To Cart