Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for VTM48KP020T088AA1 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
    Preproduction
  • Production Lead Time:
    Contact Customer Service
  • Prototype Lead Time:
    Contact Customer Service
Part Number

VTM48KP020T088AA1

Product Availability
Specifications
  • Module Size: 1323
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 43.20
  • Output Voltage (V): 1.80
  • Output Current (A): 88
Features
  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring
  • Optimized for VR12.5
Design Tools
Description

Product Outline Drawing STP

Product Outline Drawing PDF

Product Outline Drawing IGS

Product Outline Drawing DXF
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Land Pattern Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
40756 Yes PDF PDF  

Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tab 40757 Yes PDF PDF  

Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/thermal interface installed 40758 Yes PDF PDF  

Top-side Heat Sink, 11mm Tall, Transverse w/grounding tabs
and thermal interface installed
40759 Yes PDF PDF  

Top-side Heat Sink, 11mm Tall, Transverse w/grounding tab 40760 Yes PDF PDF  

Top-side Heat Sink, 11mm Tall, Transverse w/thermal interface installed 40761 Yes PDF PDF  
 
Description
Part Number
RoHS
Drawing
Order Online

0.045"–0.064" PCB (white) 40548 Yes PDF  

0.065"–0.097" PCB (black) 40549 Yes PDF  

0.098"–0.124" PCB (blue) 40550 Yes PDF  

0.125"–0.146" PCB (gray) 40551 Yes PDF