Skip to main content
Back to VTM

VTM48MP010T107AA1 | VTM™ Current Multiplier | Vicor

VTM48MP010T107AA1 in the product family

VTM™ Current Multiplier

1323 ChiP package
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
VTM48MP010T107AA1 in the product family

VTM™ Current Multiplier

Input Voltage 45.6V
Output Voltage 0.95V
Output Current 107A
1323 ChiP package
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Not recommended for new designs

Option Graph Section

Options
Part Number
VTM48MP010T107AA1
Lead time
32 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $85.23
50+ $79.53
100+ $74.20

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring
  • Optimized for VR12.0 (Xeon Phi)
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/thermal interface installed RoHS Yes Drawings Part Number 40758
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tab RoHS Yes Drawings Part Number 40757
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40756
Description Top-side Heat Sink, 11mm Tall, Transverse w/thermal interface installed RoHS Yes Drawings Part Number 40761
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tab RoHS Yes Drawings Part Number 40760
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40759

Push Pins: Top Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.064" PCB (white) RoHS Yes Drawings Part Number 40548
Description 0.065"–0.097" PCB (black) RoHS Yes Drawings Part Number 40549
Description 0.098"–0.124" PCB (blue) RoHS Yes Drawings Part Number 40550
Description 0.125"–0.146" PCB (gray) RoHS Yes Drawings Part Number 40551