VTM48RP015C076AG0 | VTM™ Current Multiplier | Vicor
VTM48RP015C076AG0
in the product family
VTM™ Current Multiplier
VTM48RP015C076AG0
in the product family
VTM™ Current Multiplier
Input Voltage
38.4V
Output Voltage
1.2V
Output Current
76A
0823 SM-ChiP package
0.886 x 0.4 x 0.177in / 22.5 x 10.17 x 4.5mm
0.886 x 0.4 x 0.177in / 22.5 x 10.17 x 4.5mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
VTM48RP015C076AG0
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
- High power density
- High efficiency, reduces system power consumption
- Provides enable / disable control, internal temperature monitoring, internal current monitoring
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
Get more documents, videos and case studies in the resource library for engineers