Return to Product Family

VTM® Current Multiplier

Data Sheet Options available for VTM48RP015T050AB1 VTM® Current Multiplier
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $78.85
  • 500 Unit Price
    $48.89
  • Production Lead Time:
    6 Week(s)
  • Prototype Lead Time:
    4 Week(s)
Part Number

VTM48RP015T050AB1

Specifications
  • Module Size: 0623
  • Product Grade: -40 to 125 ° C
  • Input Voltage (V): 38.40
  • Output Voltage (V): 1.20
  • Output Current (A): 50
Features
  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring
  • Optimized for DDR3/4
Design Tools
Description

Product Outline Drawing STP

Product Outline Drawing PDF

Product Outline Drawing IGS

Product Outline Drawing DXF