VTM48RP015T050AB1 | VTM™ Current Multiplier | Vicor
VTM48RP015T050AB1
in the product family
VTM™ Current Multiplier
VTM48RP015T050AB1
in the product family
VTM™ Current Multiplier
Input Voltage
38.4V
Output Voltage
1.2V
Output Current
50A
0623 ChiP package
0.331 x 0.866 x 0.177in / 8.41 x 22.5 x 4.5mm
0.331 x 0.866 x 0.177in / 8.41 x 22.5 x 4.5mm
End of life
Option Graph Section
Options
Part Number
VTM48RP015T050AB1
Product Features
Product features
- Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
- High power density
- High efficiency, reduces system power consumption
- Provides enable / disable control, internal temperature monitoring, internal current monitoring
- Optimized for DDR3/4
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
Get more documents, videos and case studies in the resource library for engineers