Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $310.00
  • 500 Unit Price
    $213.00
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    10 Day(s)
Part Number

V48A12T500BN

Specifications
  • Input Voltage (V): 48.0( 36.0 - 75.0 )V
  • Output Voltage (V): 12.0
  • Output Power (W): 500.0
  • Module Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
Features
  • Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection
Design Tools
Description
Part Number
User Guide
Order Online

Maxi Module Evaluation Board 24644R PDF Add To Cart 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Longitudinal Through hole 30181 Yes PDF Add To Cart 

Longitudinal Threaded 30188 Yes PDF Add To Cart 

Transverse Threaded 30196 Yes PDF Add To Cart 

Longitudinal Threaded 30482 Yes PDF Add To Cart 

Longitudinal Through hole 30718 Yes PDF Add To Cart 

Transverse Through hole 30720 Yes PDF Add To Cart 

Transverse Through hole 30723 Yes PDF Add To Cart 

Transverse Threaded 30778 Yes PDF Add To Cart 
 
Type
Part Number
RoHS
Voltage Rating
Capacitor Value
Drawing
Order Online

Y-Cap 00770 Yes 500.0 1500 pF PDF Add To Cart 

Y-Cap 01000 Yes 500.0 4700 pF PDF Add To Cart 

Y-Cap 03093 Yes 500.0 0.022 uF PDF Add To Cart 

SM Polymer 23484-337 Yes 6.3 330 uF PDF Add To Cart 

SM Polymer 23484-477 Yes 6.3 470 uF PDF Add To Cart 

SM Polymer 23579-227 Yes 10.0 220 uF PDF Add To Cart 

Y-Cap SMT 25283 Yes 500.0 4700 pF PDF Add To Cart 

Al-El (10mm x 16mm) 30468 Yes 25.0 270 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30469 Yes 100.0 33 uF PDF Add To Cart 

Al-El (16mm x 15mm) 30787 No 63.0 200 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30788 Yes 63.0 68 uF PDF Add To Cart 

Al-El (12mm x 25mm) 30799 No 450.0 10 uF PDF  

Y-Cap SMT 30802 Yes 500.0 1500 pF PDF Add To Cart 

Al-El (16mm x 15mm) 33985 No 25.0 820 uF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

1mH Output Sense 36-00030 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Shielded horz. 01830 No Add To Cart 

Shielded vert. 06207 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Extraction tool for Maxi module 22827 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

5 Sets - Inboard 0.063" Board Thickness 18362 No Add To Cart 

5 Sets - Inboard 0.094" Board Thickness 18363 No Add To Cart 

5 Sets - Onboard 0.063" Board Thickness 18364 No Add To Cart 

5 Sets - Onboard 0.094" Board Thickness 18365 No Add To Cart 

Input - Inboard 0.063" Board Thickness 18374 No Add To Cart 

Input - Inboard 0.094" Board Thickness 18375 No Add To Cart 

Input - Onboard 0.063" Board Thickness 18378 No Add To Cart 

Input - Onboard 0.094" Board Thickness 18379 No Add To Cart 

Output - Inboard 0.063" Board Thickness 18382 No Add To Cart 

Output - Inboard 0.094" Board Thickness 18383 No Add To Cart 

Output - Onboard 0.063" Board Thickness 18388 No Add To Cart 

Output - Onboard 0.094" Board Thickness 18389 No Add To Cart 

5 Sets - Onboard 0.125" Board Thickness 21510 No Add To Cart 

Input - Onboard 0.125" Board Thickness 21539 No Add To Cart 

Output - Onboard 0.125" Board Thickness 21543 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Maxi Thermate Pad 20263 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

PR Bus Isolation 29768 No Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

FIAM (20A) Filter Input Attenuator Module FIAM2 PDF