Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $133.00
  • 500 Unit Price
    $91.00
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    10 Day(s)
Part Number

V48B5E200BN

Specifications
  • Input Voltage (V): 48.0( 36.0 - 75.0 )V
  • Output Voltage (V): 5.0
  • Output Power (W): 200.0
  • Module Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
Features
  • Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection
Design Tools
Description
Part Number
User Guide
Order Online

Mini Module Evaluation Board 24645R PDF Add To Cart 
 
Related Products
Description
Part Number
RoHS
Thermal Resistance Chart
Drawing
Product Assembly Drawing
Outline Drawing
3-D Model Drawing
Order Online

Longitudinal Through hole 30182 Yes PDF Add To Cart 

Transverse Threaded 30184 Yes PDF Add To Cart 

Longitudinal Threaded 30189 Yes PDF Add To Cart 

Longitudinal Through hole 30195 Yes PDF Add To Cart 

Transverse Threaded 30269 Yes PDF Add To Cart 

Transverse Through hole 30721 Yes PDF Add To Cart 

Transverse Through hole 30724 Yes PDF Add To Cart 

Longitudinal Threaded 32188 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

3000 uH 31742 Yes 7.0 CM Input 18.0 PDF Add To Cart 

1000 uH 31743 Yes 12.0 CM Input 6.5 PDF Add To Cart 

1.3 mH 32006 Yes 13.0 CM Input 14.0 PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

22 uH 33206 Yes 12.0 DM Input 5.8 PDF Add To Cart 
 
Type
Part Number
RoHS
Voltage Rating
Capacitor Value
Drawing
Order Online

Y-Cap 00770 Yes 500.0 1500 pF PDF Add To Cart 

Y-Cap 01000 Yes 500.0 4700 pF PDF Add To Cart 

Y-Cap 03093 Yes 500.0 0.022 uF PDF Add To Cart 

SM Polymer 23484-337 Yes 6.3 330 uF PDF Add To Cart 

SM Polymer 23484-477 Yes 6.3 470 uF PDF Add To Cart 

SM Polymer 23579-227 Yes 10.0 220 uF PDF Add To Cart 

Y-Cap SMT 25283 Yes 500.0 4700 pF PDF Add To Cart 

Al-El (10mm x 16mm) 30468 Yes 25.0 270 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30469 Yes 100.0 33 uF PDF Add To Cart 

Al-El (16mm x 15mm) 30787 No 63.0 200 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30788 Yes 63.0 68 uF PDF Add To Cart 

Al-El (12mm x 25mm) 30799 No 450.0 10 uF PDF  

Y-Cap SMT 30802 Yes 500.0 1500 pF PDF Add To Cart 

Al-El (16mm x 15mm) 33985 No 25.0 820 uF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

1mH Output Sense 36-00030 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Shielded horz. 01830 No Add To Cart 

Shielded vert. 06207 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Extraction tool for Mini module 22828 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

5 Sets - Inboard 0.063" Board Thickness 18366 No Add To Cart 

5 Sets - Inboard 0.094" Board Thickness 18367 No Add To Cart 

5 Sets - Onboard 0.063" Board Thickness 18368 No Add To Cart 

5 Sets - Onboard 0.094" Board Thickness 18369 No Add To Cart 

Input - Inboard 0.063" Board Thickness 18374 No Add To Cart 

Input - Inboard 0.094" Board Thickness 18375 No Add To Cart 

Input - Onboard 0.063" Board Thickness 18378 No Add To Cart 

Input - Onboard 0.094" Board Thickness 18379 No Add To Cart 

Output - Inboard 0.063" Board Thickness 18384 No Add To Cart 

Output - Inboard 0.094" Board Thickness 18385 No Add To Cart 

Output - Onboard 0.063" Board Thickness 18390 No Add To Cart 

Output - Onboard 0.094" Board Thickness 18391 No Add To Cart 

5 Sets - Onboard 0.125" Board Thickness 21511 No Add To Cart 

Input - Onboard 0.125" Board Thickness 21539 No Add To Cart 

Output - Onboard 0.125" Board Thickness 21544 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Mini Thermate Pad 20264 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

PR Bus Isolation 29768 No Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

FIAM (10A) Filter Input Attenuator Module FIAM1 PDF  

FIAM (20A) Filter Input Attenuator Module FIAM2 PDF