Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $118.00
  • 500 Unit Price
    $81.00
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    10 Day(s)
Part Number

V48C3V3C75BN

Specifications
  • Input Voltage (V): 48.0( 36.0 - 75.0 )V
  • Output Voltage (V): 3.3
  • Output Power (W): 75.0
  • Module Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
Features
  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection
Design Tools
Description
Part Number
User Guide
Order Online

Micro Module Evaluation Board 24646R PDF Add To Cart 
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
Longitudinal Through hole 30183 Yes PDF Add To Cart 

Longitudinal Threaded 30190 Yes PDF Add To Cart 

Transverse Threaded 30270 Yes PDF Add To Cart 

Longitudinal Through hole 30719 Yes PDF Add To Cart 

Transverse Through hole 30722 Yes PDF Add To Cart 

Transverse Through hole 30725 Yes PDF Add To Cart 

Transverse Threaded 32173 Yes PDF Add To Cart 

Longitudinal Threaded 32174 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

3000 uH 31742 Yes 7.0 CM Input 18.0 PDF Add To Cart 

1000 uH 31743 Yes 12.0 CM Input 6.5 PDF Add To Cart 

1.3 mH 32006 Yes 13.0 CM Input 14.0 PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

22 uH 33206 Yes 12.0 DM Input 5.8 PDF Add To Cart 

1 mH 36-00036 Yes 4.0 DM Input 250.0 PDF Add To Cart 
 
Type
Part Number
RoHS
Voltage Rating
Capacitor Value
Drawing
Order Online

Y-Cap 00770 Yes 500.0 1500 pF PDF Add To Cart 

Y-Cap 01000 Yes 500.0 4700 pF PDF Add To Cart 

Y-Cap 03093 Yes 500.0 0.022 uF PDF Add To Cart 

SM Polymer 23484-337 Yes 6.3 330 uF PDF Add To Cart 

SM Polymer 23484-477 Yes 6.3 470 uF PDF Add To Cart 

SM Polymer 23579-227 Yes 10.0 220 uF PDF Add To Cart 

Y-Cap SMT 25283 Yes 500.0 4700 pF PDF Add To Cart 

Al-El (10mm x 16mm) 30468 Yes 25.0 270 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30469 Yes 100.0 33 uF PDF Add To Cart 

Al-El (16mm x 15mm) 30787 No 63.0 200 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30788 Yes 63.0 68 uF PDF Add To Cart 

Al-El (12mm x 25mm) 30799 No 450.0 10 uF PDF  

Y-Cap SMT 30802 Yes 500.0 1500 pF PDF Add To Cart 

Al-El (16mm x 15mm) 33985 No 25.0 820 uF PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

1mH Output Sense 36-00030 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Shielded horz. 01830 No Add To Cart 

Shielded vert. 06207 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Extraction tool for Micro module 22829 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

5 Sets - Inboard 0.063" Board Thickness 18370 No Add To Cart 

5 Sets - Inboard 0.094" Board Thickness 18371 No Add To Cart 

5 Sets - Onboard 0.063" Board Thickness 18372 No Add To Cart 

5 Sets - Onboard 0.094" Board Thickness 18373 No Add To Cart 

Input - Inboard 0.063" Board Thickness 18376 No Add To Cart 

Input - Inboard 0.094" Board Thickness 18377 No Add To Cart 

Input - Onboard 0.063" Board Thickness 18380 No Add To Cart 

Input - Onboard 0.094" Board Thickness 18381 No Add To Cart 

Output - Inboard 0.063" Board Thickness 18386 No Add To Cart 

Output - Inboard 0.094" Board Thickness 18387 No Add To Cart 

Output - Onboard 0.063" Board Thickness 18392 No Add To Cart 

Output - Onboard 0.094" Board Thickness 18393 No Add To Cart 

5 Sets - Onboard 0.125" Board Thickness 21512 No Add To Cart 

Input - Onboard 0.125" Board Thickness 21540 No Add To Cart 

Output - Onboard 0.125" Board Thickness 21545 No Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

Micro Thermate Pad 20265 Yes PDF Add To Cart 
 
Description
Part Number
RoHS
Drawing
Order Online

PR Bus Isolation 29768 No Add To Cart 
 
Filters
Description
Part Number
Data Sheet
Order Online

FIAM (10A) Filter Input Attenuator Module FIAM1 PDF  

FIAM (20A) Filter Input Attenuator Module FIAM2 PDF