Return to Product Family

VI-J00 Series DC-DC Converters

Data Sheet Options available for VE-J52-EY VI-J00 Series DC-DC Converters
Select Options
Ordering Information
  • Product Status:
    Production
  • 1 Unit Price
    $109.00
  • 500 Unit Price
    $83.00
  • Production Lead Time:
    4 Week(s)
  • Prototype Lead Time:
    10 Day(s)
Part Number

VE-J52-EY

Specifications
  • Input Voltage (V): 150.0( 100.0 - 200.0 )V
  • Output Voltage (V): 15.0
  • Output Power (W): 50.0
  • Module Size: 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm)
Features
  • Size: 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm)
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
AIM AC Input Front-end Module  VI-AIM Add To Cart 
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
Transverse 30140 Yes PDF Add To Cart 

Longitudinal 30191 Yes PDF Add To Cart 

Transverse 30771 Yes PDF Add To Cart 
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
2163 uH 31943 Yes 1.0 CM Input 42.0 PDF Add To Cart 

1.3 mH 32006 Yes 13.0 CM Input 14.0 PDF Add To Cart 
 
Description
Part Number
RoHS
Current Rating
Inductor Type
Resistance
Drawing
Order Online

22 uH 33206 Yes 12.0 DM Input 5.8 PDF Add To Cart 

1 mH 36-00036 Yes 4.0 DM Input 250.0 PDF Add To Cart 
 
Type
Part Number
RoHS
Voltage Rating
Capacitor Value
Drawing
Order Online

Y-Cap 00770 Yes 500.0 1500 pF PDF Add To Cart 

Y-Cap 01000 Yes 500.0 4700 pF PDF Add To Cart 

Y-Cap 03093 Yes 500.0 0.022 uF PDF Add To Cart 

SM Polymer 23484-337 Yes 6.3 330 uF PDF Add To Cart 

SM Polymer 23484-477 Yes 6.3 470 uF PDF Add To Cart 

SM Polymer 23579-227 Yes 10.0 220 uF PDF Add To Cart 

Y-Cap SMT 25283 Yes 500.0 4700 pF PDF Add To Cart 

Al-El (10mm x 16mm) 30468 Yes 25.0 270 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30469 Yes 100.0 33 uF PDF Add To Cart 

Al-El (16mm x 15mm) 30787 No 63.0 200 uF PDF Add To Cart 

Al-El (10mm x 16mm) 30788 Yes 63.0 68 uF PDF Add To Cart 

Al-El (12mm x 25mm) 30799 No 450.0 10 uF PDF  

Y-Cap SMT 30802 Yes 500.0 1500 pF PDF Add To Cart 

Al-El (16mm x 15mm) 33985 No 25.0 820 uF PDF Add To Cart 
 
Description
Part Number
Drawing
Order Online

0.040" Electro-tin 30074 PDF Add To Cart 

0.080" Electro-tin 30075 PDF Add To Cart 
 
Description
Part Number
Package Size
RoHS
Drawing
Order Online

0.525" Long, 0.25" Hex 32183-01 1 pc. Yes PDF Add To Cart