Over 2X the Power Density of Conventional DC-DC Converters

Introducing a New Portfolio of VI Chip DCM™ Converter Modules

  4623 DCM290P138T600A40 3623

Power Density
1,244 W/in³ 818 W/in³
76 W/cm³ 50 W/cm³
Efficiency Up to 93%
Input Voltage 160 – 420 Vdc 16 – 50 Vdc
Output Voltage
Safety Extra
Low Voltage
13.8 V
28 V
Output Power Up to 600 W Up to 320 W

Array Operation
for Higher Power
Up to 8 Units
4,800 W 2,560 W
no power derating needed
permits different line voltages
Isolation 4,242 Vdc 2,250 Vdc
High Frequency
enables low-profile, high density filtering
Product Family Page >
  Technical Documents
  Family Overview
  VI Chip® DCM™ Isolated, Regulated DC-DC Converter Module Family
VI Chip DCM Family Overview »
Download >
  Data Sheet
VI Chip DCM™ Data Sheet: P/N DCM290P138T600A40 »
Download >
  Data Sheet
VI Chip MIL–COTS DCM™ Data Sheet: P/N MDCM28AP280M320A50 »
Download >
  Related Products
  Picor Cool-Power ZVS Buck Regulator »  
Picor Cool-Power® ZVS Buck Regulator >
  Press Coverage
  Vicor (Press Release)
  Vicor Corporation Launches New
ChiP-based DCM™ Converter Modules
Read >
VI Chip DCM DC-DC Converter
  Please notify me when evaluation
boards are available
    * Indicates required field
* Email Address:
* First Name:
* Last Name:
    Notify Me Button
  Power Analysis  
  To view and analyze an example DCM DC-DC Converter Solution on Vicor's new interactive PowerBench™ Whiteboard tool please click on the images below.  
  PowerBench™ Whiteboard Icon  
PowerBench™ Whiteboard
Architect and analyze these Vicor power system designs using the Vicor PowerBench™ Whiteboard.
  PowerBench™ Whiteboard Solution VI Chip DCM 4623 »   PowerBench™ Whiteboard Solution VI Chip DCM 3623 »