Picor Cool-Power® ZVS Buck Regulator

Expanded product line with new 12 V input optimized models

 
  Input: 12 V optimized (8 to 18 V) and
      wide range (8 to 36 V) versions
  Output Current: 8 A, 10 A and 15 A
  Output: 1 to 16 V
  Package Type: LGA SiP: 10 x 14 x 2.56 mm
  Efficiency: Up to 98%
  Operating Temperature: -40 to 125°C
  Additional Options: I2C functionality & programmability
 
Product Family Page >
 
  Download
  Technical Documents
 
  White Paper
  High performance ZVS Buck Regulator removes barriers to increased power throughput in wide input range
point-of-load applications
PDF
Download >
 
  Family Overview
  PI33xx-xx-LGIZ Series 8 V – 36 V
ZVS Buck Regulators
PDF
Download >
 
  User’s Guide
  Cool-Power ZVS Buck Regulator Evaluation Board User Guide
PDF
Download >
 
 
 
  View
  Latest Videos
 
  Video: An Introduction to Vicor’s Cool-Power ZVS Buck Regulator  
VIDEO
An Introduction to Vicor’s
Cool-Power ZVS Buck Regulator
Robert Gendron, Vice President
Picor Semiconductor Power Solutions
 
  Video: How to Use the 24 V ZVS Buck Evaluation Board  
VIDEO
How to Use the 24 V ZVS Buck
Evaluation Board
Chester Firek
Product Marketing Manager
 
  Webinar: Design Considerations for High Performance On-Board Power Design  
WEBINAR
Design Considerations for High
Performance On-Board Power Design
Robert Gendron, Vice President
Picor Semiconductor Power Solutions
 
 
 
  Reference
  Related Products
  Picor Cool-Power ZVS DC-DC-Converter  
Picor Cool-Power® DC-DC Converter >
 
 
Cool-Power ZVS Buck Regulator Evaluation Board
To order a Cool-Power ZVS Buck Regulator or a Product Evaluation Board, choose from the chart below.
 
  Input
Range
(V)
Output
Set
(V)
Output
Range
(V)
Iout
Max
(A)
Order
Product
Order
Evalution
Board
 
  8 – 36 3.3 2.3 – 4.1 10 PI3301-00-LGIZ Eval. Board 
  8 – 36 3.3 2.3 – 4.1 15 PI3301-01-LGIZ Eval. Board 
  8 – 36 3.3 2.3 – 4.1 10 PI3301-20-LGIZ Eval. Board 
  8 – 36 3.3 2.3 – 4.1 15 PI3301-21-LGIZ Eval. Board 
  8 – 36 5.0 3.3 – 6.5 10 PI3302-00-LGIZ Eval. Board 
  8 – 36 5.0 3.3 – 6.5 10 PI3302-20-LGIZ Eval. Board 
  17.4 – 36 12 6.5 – 13.0 8 PI3303-00-LGIZ Eval. Board 
  17.4 – 36 12 6.5 – 13.0 8 PI3303-20-LGIZ Eval. Board 
  20.4 – 36 15 10.0 – 16.0 8 PI3305-00-LGIZ Eval. Board 
  20.4 – 36 15 10.0 – 16.0 8 PI3305-20-LGIZ Eval. Board 
  8 – 36 1.0 1.0 – 1.4 10 PI3311-00-LGIZ Eval. Board 
 8 – 36 1.0 1.0 – 1.4 15 PI3311-01-LGIZ Eval. Board 
  8 – 36 1.0 1.0 – 1.4 10 PI3311-20-LGIZ Eval. Board 
  8 – 36 1.0 1.0 – 1.4 15 PI3311-21-LGIZ Eval. Board 
  8 – 36 2.5 2.0 – 3.1 10 PI3312-00-LGIZ Eval. Board 
  8 – 36 2.5 2.0 – 3.1 15 PI3312-01-LGIZ Eval. Board 
  8 – 36 2.5 2.0 – 3.1 10 PI3312-20-LGIZ Eval. Board 
  8 – 36 2.5 2.0 – 3.1 15 PI3312-21-LGIZ Eval. Board 
  8 – 36 1.8 1.4 – 2.0 10 PI3318-00-LGIZ Eval. Board 
  8 – 36 1.8 1.4 – 2.0 15 PI3318-01-LGIZ Eval. Board 
  8 – 36 1.8 1.4 – 2.0 10 PI3318-20-LGIZ Eval. Board 
  8 – 36 1.8 1.4 – 2.0 15 PI3318-21-LGIZ Eval. Board 
  8 – 18 1.0 1.0 – 1.4 15 PI3420-00-LGIZ Eval. Board 
 8 – 18 1.8 1.4 – 2.0 15 PI3421-00-LGIZ Eval. Board 
 8 – 18 2.5 2.0 – 3.1 15 PI3422-00-LGIZ Eval. Board 
  8 – 18 3.3 2.3 – 4.1 15 PI3423-00-LGIZ Eval. Board 
 8 – 18 5.0 3.3 – 6.5 15 PI3424-00-LGIZ Eval. Board 
 
 
 
Picor Cool-Power ZVS Buck Regulator Family
 
Picor Cool-Power ZVS Buck Regulator Family