Skip to main content

Output Ripple Attenuator Modules

Active output ripple attenuator

This family of products are End of Life. Please use the Power System Designer tool to find a product for your project.

The QPO output ripple attenuator products use proprietary active filtering to reduce power supply output ripple and noise (PARD) over 30dB from 1kHz. QPOs improve transient response, ensure quiet point-of-load regulation and works with most DC-DC converters and switching power supplies. Output regulation is maintained using remote sensing or the trim input of the power supply.

Vicor Output Ripple Attenuator Module Product Family Image

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Reduces power supply output ripple

Reduces power supply output ripple to less than 10mVP-P

Greater than 30dB PARD attenuation

Greater than 30dB PARD attenuation from 1 to 500kHz

Greater than 99% efficient

Greater than 99% efficient

Improves transient response of DC-DC converters

Improves transient response of DC-DC converters

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

MicroRAM

Output ripple attenuator module for VI-200/VI-J00 and Micro, Mini, Maxi series converters

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.