Tech Resources
 
PowerBench™ Tools
 
 
Specify your solution.
Tailor the solution you need quickly, easily and cost effectively.
 
With PowerBench™ online design center you can design your own DC-DC converters and power supplies using our proprietary simulator or using hundreds of predefined designs.
Click on an option below to design your own solution, configure a product, or watch a demo.
   
 
 
  My Designs  
 
  Design your own DC-DC converter or configurable power supply anytime using Vicor's custom configurators.
Designs that you create are saved in your "My Designs" account for future review and editing.
 
  Log on to My Designs Account »  
 
  Don't have an account?  
  Register for a new account »  
  Select Your Product  
 
  Interactively model the electrical and thermal performance of intermediate bus converters
in application-specific operating conditions and thermal environments.
 
 
Back to Top »
  Configure Your Product  
 
  Tailor products to meet your requirements, save your designs and purchase prototype quantities online.
 
 
  DC-DC
 
 
  Maxi, Mini, Micro Series      
  Full (160–600 W), Half (100–300 W), Quarter (50–150 W)      
  Highest power desity, high efficiency, low noise,
advanced control functions, wide trim range, standard or user-defined model
   
  VI-200 / VI-J00 Series      
  Full brick (50–200 W), Half brick (25–100 W)      
  Widest selection of input / output power combinations, high efficiency, low noise    
  ComPAC      
  Optimized for telecom and industrial applications, multiple outputs, low profile,
heat sink or conduction-cooled models
   
  VIPAC Arrays      
  DC input power building blocks with multiple outputs, coldplate chassis, low profile, robust package, connector or lug termination.    
  MegaMods      
  Chassis-mount alternative to DC-DC converter modules,
25 –300 W from 1 - 3 outputs.
   
 
  AC-DC
 
 
  VIPAC Power System      
  Autorange input with filtering, multiple output, coldplate chassis,
low profile robust package, connector or lug termination
   
  FlatPAC      
  Multiple output, autorange input, wide selection of standard outputs,
heat sink or conduction-cooled models
   
 
  Both AC and DC
 
 
  Westcor Power System      
  Custom AC-DC power supplies - high power density, small size,
high efficiency, fan-cooled, slide-in assemblies
   
 
 
Back to Top »
  Simulate Your Product  
 
  Account for system interdependencies that affect IBC power capability based upon essential variables
including input voltage range, load conditions, ambient temperature and airflow.
 
 
 

Nominal Output Voltage
(48 Vin)
Output Power
Up to 300 W
(1/8 Brick)
Up to 500 W
(1/8 Brick)
9.6 V   IB048E096T40N1-00
  IB050E096T40N1-00
  IB054E096T40N1-00
  IB048E096T48N1-00
  IB050E096T48N1-00
  IB054E096T48N1-00
12.0 V   IB048E120T32N1-00
  IB050E120T32N1-00 
  IB054E120T32N1-00
  IB048E120T40N1-00
  IB050E120T40N1-00
  IB054E120T40N1-00

 

Nominal Output Voltage
(48 Vin)
Output Power
Up to 650 W
(1/4 Brick)
Up to 750 W
(1/4 Brick)
Up to 850 W
(1/4 Brick)
9.6 V   IB048Q096T64N1-00
  IB050Q096T64N1-00
  IB054Q096T64N1-00
  IB048Q096T70N1-00
  IB050Q096T70N1-00
  IB054Q096T70N1-00
  IB050Q096T80N1-00
12.0 V   IB048Q120T53N1-00
  IB050Q120T53N1-00
  IB054Q120T53N1-00
   

 

 
 
 
Back to Top »