PFM® Isolated AC-DC Converter with PFC

For new designs, the VIA PFM series of
AC-DC converters is recommended.
VIA PFM AC-DC Converter »
For more information contact
Vicor Applications Engineering.
Use the technical support link on this page
www.vicorpower.com/contact-us »

 

vibrick_PFM.jpg

Description

The VI Brick® PFM® Isolated AC-DC converter with PFC provides a high density, isolated AC-DC power solution for today's demanding power applications. The module incorporates active power factor correction (PFC) and operates over a wide input voltage range between 85 and 264 VAC, providing a regulated and isolated 48 Vdc output with power up to 330 W. The high efficiency (93%) of the module and the thermally adept VI Brick package provides a simplified means to thermally manage the power system.

Specifications
Input Voltages   85 – 264 VAC (rectified)
47 – 63 Hz
Output Voltage   48 V isolated and regulated output
Output Power   330 W
Dimensions   1.92 x 1.91 x 0.37 in
48.8 x 48.6 x 9.2 mm
   

 

 

PDF Icon Data Sheet »

 

Enter

Use the matrix below to select a module to meet your needs. You can click on the filter icons at the top of each column to filter results. Click on the column heading to sort the column. Once you have made your selection click on the add to cart option to purchase prototype quantities.

  

Part Number
Filter Column
Vin (Volts)
Filter Column
Vout (Volts)
Filter Column
Power (W)
Filter Column
Product Grade

PF175B480C033FP-00 175 (85 – 264) 48 330 –20°C to 100°C
PF175B480T033FP-00 175 (85 – 264) 48 330 –40°C to 100°C
1     2 products
Features & Benefits
  • Isolated AC-to-DC converter module
  • Active Power Factor Correction (PFC)
  • 48 V isolation and regulated output with safe, low voltage energy storage
  • High power density - 243 W/in³
  • High efficiency over the entire input voltage range, ~93%
  • Low profile package
  • 100°C baseplate operation
Diagram
pfm-block-diagram.jpg

Click image to enlarge. 

 

Packaging Options

2-D Mini-Size Drawings (referring to drawing number 36377)

DXFOutline drawing for VI Brick PFM »

PDFOutline drawing for VI Brick PFM »

 

3-D Mini-Size Module (referring to drawing number 36377)

STEP3-D Model Drawing for VI Brick PFM »

3DPDF3-D Model Drawing for VI Brick PFM »

Related Products

001x001px_alpha.png

AC-DC    

001x001px_alpha.png

Power Factor Corrected    
001x001px_005195.jpg
VI Brick AC Front End Module   Go  

001x001px_alpha.png

 

Converters    
001x001px_005195.jpg
VI-200, VI-J00   Go  

001x001px_alpha.png

Accessories

001x001px_alpha.png

Capacitors

001x001px_alpha.png

Al-El
(Capacitance)

  Part
Number
  RoHS
Compliant
  Voltage Rating    
Dimensions 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
1000 µF   34837-108 Yes   63 V   10 mm x 50 mm           PDF   Add to Cart  
                 

001x001px_alpha.png

Inductors

001x001px_alpha.png

Common Mode
(Inductance)
  Part
Number
  RoHS
Compliant
  Current Rating                   Technical Drawing    
001x001px_005195.jpg
600 µH   37052-601   Yes   10 A                   PDF   Add to Cart  

001x001px_alpha.png

Standoffs

001x001px_alpha.png

0.287" Long
Female – Female
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
Kit
For 0.125" PCB
(12) Pieces
  34717   Yes   Kit includes M3 x 5 mm and M3 x 6 mm screws   PDF   Add to Cart  
         
001x001px_005195.jpg
Kit
For 0.063" PCB
(12)
  34718   Yes   Kit includes M3 x 5 mm screws   PDF   Add to Cart  
         
001x001px_005195.jpg
Bag
(100)
  34709   Yes       PDF   Add to Cart  
         

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

0.287" Long
Male – Female
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
Kit
(12)
  34719   Yes   Kit includes M3 x 6 mm screws   PDF   Add to Cart  
         
001x001px_005195.jpg
Bag
(100)
  34710   Yes       PDF   Add to Cart  
         

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Bag of Screws
(100)
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
M3 x 6 mm   34715   Yes       PDF   Add to Cart  
         
001x001px_005195.jpg
M3 x 5 mm   34716   Yes       PDF   Add to Cart  
         

001x001px_alpha.png

Back to Top