Skip to main content

Component Accessories

Vicor offers a full range of power component accessories including diodes, rectifiers, fuses, MOVs, and test jacks.

Fuses

Description Part Number Vendor Part Number RoHS Compliant Voltage Rating 3-D Model Technical Drawing
PC Tron 2.5A 30772 PCB-2-1/2-R Yes 450V Add to Cart
PC Tron 3A 30243 BKPCB-3-R Yes 250V Add to Cart
PC Tron 5A 30276 BK/PCD-5-R Yes 125V Add to Cart
Fuse 12A 30263 BK/ABC-12-R Yes 250V Add to Cart

MOVs

Description Part Number Vendor Part Number RoHS Compliant Voltage Rating 3-D Model Technical Drawing
14 mm Disc 30076 V275LA20AP Yes 275V Add to Cart
Transorb, SMC 30262-051 1.5KE51A-E3/54 Yes 1.5kW Add to Cart

Contact Form

联系Vicor

感谢您与我们联系。

您将在一个工作日内收到答复。