Skip to main content

Patents

DC-DC Isolated Regulated

PI31xx Converters

Part Numbers: PI31xx-0x

U.S. Patent Numbers: 6,421,262; 6,940,013; 7,038,917; 7,361,844; 7,368,957; 7,561,446; 7,999,615; 7,859,859; 7,920,391; 9,083,254; D496,906; D506,438; D509,472

DC-DC Non-Isolated Regulated

Cool-Power ZVS Buck-Boost

Part Numbers: PI37xx-xx-LGIZ

U.S. Patent Numbers: 6,421,262; 6,788,033; 7,154,250; 7,368,957; 8,669,744; 9,083,254; RE40,072; and for use under: 6,975,098; 6,984,965

Cool-Power ZVS Buck

Part Numbers: PI33xx-xx-xGIZ (Except PI3325-xx-xGIZ), PI34xx-xx-xGIZ, PI35xx-xx-xGIZ

U.S. Patent Numbers: 6,421,262; 7,368,957; 9,787,179; RE40,072

Part Numbers: PI35xx-xx-xGIZ and PI3325 -xx-xGIZ

U.S. Patent Numbers: 6,421,262; 7,368,957; 8,669,744; 9,787,179; RE40,072

Contact Form

联系Vicor

感谢您与我们联系。

您将在一个工作日内收到答复。