Skip to main content

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

85 – 264VAC

Output:

Rectified AC line voltage (non-isolated)

Power:

250W

Dimensions:

2.28 x 2.4 x 0.5in
57.9 x 61.0 x 12.7mm

Efficiency:

Up to 97%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Output:

Compatible with Vicor 300 Vin DC-DC converters

Power:

Up to 1,500W

Dimensions:


2.28 x 1.45 x 0.5in
57.9 x 36.8 x 12.7mm

Efficiency:

96 – 98% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Power:

575W

Dimensions:


2.28 x 2.2 x 0.5in
57.9 x 55.9 x 12.7mm

Efficiency:

94 – 97% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Output:

Compatible with Vicor 300 Vin DC-DC converters

Power:

Up to 1,000W

Dimensions:


2.28 x 2.2 x 0.5in
57.9 x 55.9 x 12.7mm

Efficiency:

96% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

85 – 264 VAC

Power:

Up to 675W

Dimensions:


4.6 x 2.4 x 0.5in
116.9 x 61.0 x 12.7mm

Efficiency:

Up to 94%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

170 – 530 VAM (L-L)

Output:

Rectified AC line voltage (non‑isolated)

Power:

Up to 1,650W

Dimensions:


1.76 x 1.40 x 0.37in
44.6 x 35.5 x 9.3mm

Efficiency:

99%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

85 – 264VAC

Output:

Rectified AC line voltage (non-isolated)

Power:

250W

Dimensions:

2.28 x 2.4 x 0.5in
57.9 x 61.0 x 12.7mm

Efficiency:

Up to 97%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Output:

Compatible with Vicor 300 Vin DC-DC converters

Power:

Up to 1,500W

Dimensions:


2.28 x 1.45 x 0.5in
57.9 x 36.8 x 12.7mm

Efficiency:

96 – 98% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Power:

575W

Dimensions:


2.28 x 2.2 x 0.5in
57.9 x 55.9 x 12.7mm

Efficiency:

94 – 97% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


90 – 132 VAC
180 – 264 VAC

Output:

Compatible with Vicor 300 Vin DC-DC converters

Power:

Up to 1,000W

Dimensions:


2.28 x 2.2 x 0.5in
57.9 x 55.9 x 12.7mm

Efficiency:

96% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

85 – 264 VAC

Power:

Up to 675W

Dimensions:


4.6 x 2.4 x 0.5in
116.9 x 61.0 x 12.7mm

Efficiency:

Up to 94%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

170 – 530 VAM (L-L)

Output:

Rectified AC line voltage (non‑isolated)

Power:

Up to 1,650W

Dimensions:


1.76 x 1.40 x 0.37in
44.6 x 35.5 x 9.3mm

Efficiency:

99%

Input:


48V (30 – 80 V) Comms.
28V (5 – 50 V) M-Grade
24V (10 – 40 V) Industrial

Current Rating:


7A
14A

Surge Rating 100 ms:

100V

Attenuation:


Up to 60 dB CM @ 250 kHz
Up to 80 dB DM @ 250 kHz

Temperature PCB:


-40°C to + 100°C
-55°C to 125°C (M-Grade)

Dimensions:


LGA Packages
25 x 25 x 4.5mm
12.4 x 25 x 4.5mm

Efficiency:

>99% @ Full Load

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


48VIN (nominal)
72VIN (nominal)
110VIN (nominal)

Output:


Compatible with Vicor
48VIN DC-DC Converter
72VIN DC-DC Converter
110VIN DC-DC Converter

Power:


48V (20A)
72V (500W)
110V (500W)

Dimensions:


2.28 x 2.2 x 0.5in
57.9 x 55.9 x 12.7mm

Efficiency:

98% (typical)

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


24 VDC
48 VDC
300 VDC

Output:

1 – 95 VDC

Power:

97% Typical

Dimensions:


2.28 x 2.4 x 0.5in
57.9 x 61.0 x 12.7mm

Efficiency:

97% (typical)

EMI/RFI:

Bellcore TR-TSY-000513 FCC Level A, EN55022 Level B

Input:

0.3 – 30 VDC

Current Rating:

10 and 20 A

Attenuation 1 kHz – 500 kHz:

30 dB

Dimensions:

25 x 25 x 4.5 mm

Input:

3 – 30 VDC

Output:


μRAM2(xxx) 20A
μRAM3(xxx) 30A

Dimensions:


2.28 x 1.45 x 0.5in
57.9 x 36.8 x 12.7mm

Efficiency:

98%

Input:

5 – 50 VDC

Output:

Up to 20A

Dimensions:

2.28 x 2.4 x 0.5in
57.9 x 61.0 x 12.7mm

Efficiency:

93 – 99%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

85 – 140 VAC

Frequency:

47 – 440 Hz

Power:

250W

Dimensions:


2.28 x 2.40 x 0.50in
57.9 x 61.0 x 12.7mm

Efficiency:

Over 95%

MIL-COTS MFM™
Input filter for DCMs in a VIA package Learn more
输入:


28V
270V

输出电流:

高达 22A

瞬态合规:


MIL-STD-704
MIL-STD-1275
DO-160

尺寸:


1.76 x 1.40 x 0.36in
44.6 x 35.5 x 9.2mm

Active EMI filters provide conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range). Learn more
输入:


48V (30 – 80 V) 通信
28V (5 – 50 V) 军用级
24V (10 – 40 V) 工业级

额定电流:


7A
14A

浪涌额定值 100 ms:

100V

衰减:


Up to 60 dB CM @ 250 kHz
Up to 80 dB DM @ 250 kHz

温度PCB:


-40°C 至 + 100°C
-55°C 至 125°C (M级)

尺寸:


LGA 封装
25 x 25 x 4.5mm
12.4 x 25 x 4.5mm

效率:

>99% @ 满载

PI31xx
The smallest converters when isolation is required at the point of load VIEW PRODUCTS
Input:


24 / 28 V
270 / 300 V

Output current:

Up to 25A

Transient Compliance:


MIL-STD-704
MIL-STD-1275
DO-160

Dimensions:


M-FIAM :
2.28 x 2.20 x 0.50 in
57.9 x 55.9 x 12.7mm
MVA-FIAM :
4.69 x 3.62 x 0.81 in
119.4 x 92.0 x 20.6 mm

DCM
The widest power density in a single module VIEW PRODUCTS
Input:


28VDC
270VDC

Output power:

200W

Dimensions:


2.28 x 2.40 x 0.50in
57.9 x 61.0 x 12.7mm

Efficiency:

95%

Input:

5 – 50 VDC

Output current:


10A
20 A

Dimensions:


2.28 x 2.40 x 0.50in
57.9 x 61.0 x 12.7mm

Efficiency:

93 – 99%

DCM
The widest power density in a single module VIEW PRODUCTS
Input:

3 – 30 VDC

Output power:


µRAM2(xxx): 20A
µRAM3(xxx): 30A

Dimensions:


2.28 x 1.45 x 0.50in 
57.9 x 36.8 x 12.7mm

Efficiency:

Up to 98%

BCM® 超高压母线转换器模块
Intermediate bus converters 查看产品
输入电压:


544V (400 – 700V);
650V (500 – 800V)

输出电压:


25 – 43.7 V
31.3 – 50 V

出力電流:


400 – 700 Vin: Up to 40A
500 – 800 Vin: Up to 35 A

尺寸:


4.35 x 1.40 x 0.37in
110.55 x 35.54 x 9.4mm

效率:

高达 97%

BCM® 低压母线转换器模块
Intermediate bus converters 查看产品
输入电压:

36 – 60V

输出电压:

2.4 – 55.0V

出力電流:


全晶片/半晶片: Up to 70 A
6123 ChiP: 高达 to 150 A
3814 VIA: 高达 150 A

尺寸:


全晶片:
32.50 x 22.00 x 6.73 mm
半晶片:
22.00 x 16.50 x 6.73 mm
6123 ChiP :
61.00 x 25.14 x 7.21 mm
3814 VIA :
3.76 X 1.4 X 0.37 in.

效率:

高达 97.9%