Skip to main content
Back to BCM

BCM4414BD1E5135C10 | BCM® Bus Converter | Vicor

BCM4414BD1E5135C10 in the product family

BCM® Bus Converter

4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
BCM4414BD1E5135C10 in the product family

BCM® Bus Converter

Input Voltage 400V
Output Voltage 50V
Output Current 35A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM4414BD1E5135C10
Lead time
52 weeks
Minimum order quantity
1
Quantity MSRP
1+ $1,051.69
10+ $835.57
25+ $762.48
100+ $715.15
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Nov. 4, 2026
1:16 p.m. EST

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Small size, low profile
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF

Accordion Section

  • 4414 VIA Package Chassis Mount Outline Drawing
    DXF PDF
  • 4414 VIA Board Mount Long Pins with communication 3-D Model Drawing
    STP IGS
  • 4414 VIA Board Mount Long Pins High Voltage Outline Drawing
    IGS STP

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-09 View details
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-09 View details
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall RoHS Yes Drawings Part Number 43809-09 View details
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-09 View details