PI3753-00-LGIZ | ZVS Buck-Boost Regulator | Vicor
PI3753-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
PI3753-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
Input Voltage
54V
Output Voltage
42V
Iout Max
10.2A
10x14 LGA-SiP
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
End of life
Option Graph Section
Options
Part Number
PI3753-00-LGIZ
Product Features
Product features
- Wide input voltage range
- Wide output voltage range
- Parallel capable with single wire current sharing
- External frequency synchronization / interleaving
- High Side Current Sense Amplifier
Accordion Section
Promo Component
在资源库中查看更多文档、视频和案例研究