DCM3714VD2J13D0T01 | DCM® DC-DC Converter Module | Vicor
DCM3714VD2J13D0T01
in the product family
DCM® DC-DC Converter Module
DCM3714VD2J13D0T01
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
12V
Output Power
400W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3714VD2J13D0T01
Lead time
22 weeks
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $904.56 |
10+ | $718.52 |
25+ | $655.61 |
50+ | $611.71 |
100+ | $570.74 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-05 | |
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-05 | View details |
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-05 | |
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-05 |
Signal Connector Kit
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | View details |