Skip to main content

MVTM36BH045M020A00 | VTM® Current Multiplier | Vicor

MVTM36BH045M020A00 in the product family

VTM® Current Multiplier

HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
MVTM36BH045M020A00 in the product family

VTM® Current Multiplier

Input Voltage 36V
Output Voltage 4.5V
Output Current 20A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
MVTD36BH045M020A00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MVTM36BH045M020A00
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $198.70
50+ $185.40
100+ $172.98
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 View details
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 View details
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 View details
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 View details

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 View details
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 View details
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 View details
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 View details