Skip to main content
Back to Zvs Buck Boost

PI3740-00-BGIZ | ZVS Buck-Boost Regulator | Vicor

PI3740-00-BGIZ in the product family

ZVS Buck-Boost Regulator

10x14 BGA
0.551 x 0.394 x 0.101in / 14.0 x 10.5 x 2.56mm
PI3740-00-BGIZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 24V
Output Voltage 12V
Iout Max 7.5A
10x14 BGA
0.551 x 0.394 x 0.101in / 14.0 x 10.5 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3740-00-EVAL1
10000 is the maximum allowed

Option Graph Section

Options
PI3740-00-BGIZ
Stock
Status Production Lead time 20 Week(s)
Stock
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
  • Wide input voltage range
  • Wide output voltage range
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    STP 

Promo Component

在资源库中查看更多文档、视频和案例研究