Skip to main content
Back to VTM

VTM48KP020T095AA0 | VTM™ Current Multiplier | Vicor

VTM48KP020T095AA0 in the product family

VTM™ Current Multiplier

1323 ChiP package
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
VTM48KP020T095AA0 in the product family

VTM™ Current Multiplier

Input Voltage 43.2V
Output Voltage 1.8V
Output Current 95A
1323 ChiP package
0.531 x 0.866 x 0.177in / 13.49 x 22.5 x 4.5mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
VTM48KP020T095AA0

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/thermal interface installed RoHS Yes Drawings Part Number 40758
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tab RoHS Yes Drawings Part Number 40757
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40756
Description Top-side Heat Sink, 11mm Tall, Transverse w/thermal interface installed RoHS Yes Drawings Part Number 40761
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tab RoHS Yes Drawings Part Number 40760
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40759

Push Pins: Top Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.064" PCB (white) RoHS Yes Drawings Part Number 40548
Description 0.065"–0.097" PCB (black) RoHS Yes Drawings Part Number 40549
Description 0.098"–0.124" PCB (blue) RoHS Yes Drawings Part Number 40550
Description 0.125"–0.146" PCB (gray) RoHS Yes Drawings Part Number 40551