Skip to main content
Back to VTM

VTM48RP015C076AG0 | VTM™ Current Multiplier | Vicor

VTM48RP015C076AG0 in the product family

VTM™ Current Multiplier

0823 ChiP package
0.899 x 0.335 x 0.177in / 22.83 x 8.52 x 4.5mm
VTM48RP015C076AG0 in the product family

VTM™ Current Multiplier

Input Voltage 38.4V
Output Voltage 1.2V
Output Current 76A
0823 ChiP package
0.899 x 0.335 x 0.177in / 22.83 x 8.52 x 4.5mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
VTM48RP015C076AG0

Product Features

Product features

  • Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
  • High power density
  • High efficiency, reduces system power consumption
  • Provides enable / disable control, internal temperature monitoring, internal current monitoring

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究