Skip to main content

MI-B7L-IW | VI-200 Series DC-DC Converters | Vicor

MI-B7L-IW in the product family

VI-200 Series DC-DC Converters

MI-B7L-IW in the product family

VI-200 Series DC-DC Converters

Input Voltage 165V
Output Voltage 28V
Output Power 100W
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-B7L-IW
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $713.73
10+ $566.92
25+ $518.03
100+ $499.61

Distributor stock

Updated Dec. 12, 2024
3:39 p.m. EST

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section