Skip to main content

MI-J5L-IY | MI-J00 Series DC-DC Converters | Vicor

MI-J5L-IY in the product family

MI-J00 Series DC-DC Converters

Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
MI-J5L-IY in the product family

MI-J00 Series DC-DC Converters

Input Voltage 155V
Output Voltage 28V
Output Power 50W
Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-J5L-IY
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $624.08
10+ $495.71
25+ $452.96
100+ $436.86

Distributor stock

Updated Aug. 5, 2026
10:00 a.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section