V150C15T150BN2 | Micro DC DC Converter | Vicor
V150C15T150BN2
in the product family
Micro DC DC Converter
V150C15T150BN2
in the product family
Micro DC DC Converter
Input Voltage
150V
Output Voltage
15V
Output Power
150W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Option Graph Section
Options
Part Number
V150C15T150BN2
Lead time
22 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $307.33 |
| 10+ | $244.12 |
| 25+ | $222.75 |
| 50+ | $207.83 |
| 100+ | $193.91 |
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
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
Micro Family 150V Input Data Sheet
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
Micro, long ModuMate, threaded baseplate
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
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30722 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30725 | View details |
CM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | View details |
| Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
| Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
| Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | View details |
Capacitors
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
| Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
| Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Socket - Module_extraction Tool
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Extraction tool for Micro module | RoHS No |
Drawings
|
Part Number 22829 | View details |
Sockets - Inmates
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 5 Sets - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18370 | View details |
| Description 5 Sets - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18371 | View details |
| Description 5 Sets - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18372 | View details |
| Description 5 Sets - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18373 | View details |
| Description Input - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18376 | View details |
| Description Input - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18377 | View details |
| Description Input - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18380 | View details |
| Description Input - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18381 | View details |
| Description Output - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18386 | View details |
| Description Output - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18387 | View details |
| Description Output - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18392 | View details |
| Description Output - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18393 | View details |
| Description 5 Sets - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21512 | View details |
| Description Input - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21540 | View details |
| Description Output - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21545 | View details |
Thermate Pad
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Micro Thermate Pad | RoHS Yes | Drawings | Part Number 20265 | View details |