V24B24M250BG | Mini DC DC Converter | Vicor
V24B24M250BG
in the product family
Mini DC DC Converter
V24B24M250BG
in the product family
Mini DC DC Converter
Input Voltage
24V
Output Voltage
24V
Output Power
250W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Option Graph Section
Options
Part Number
V24B24M250BG
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $1,055.55 |
| 10+ | $838.42 |
| 25+ | $766.12 |
| 100+ | $738.88 |
Product Features
Product features
- Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
- Output voltage adjust from 10-110%
- Switching technology
- Low noise zero current switching and zero voltage
- Single-wire paralleling
Accordion Section
- Data Sheets
Mini Family 24V Input Data Sheet
- SurfMate Design Guide
- Military De-rating Guide
- InMate Design Guide
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
-
AN:101
High-Efficiency Battery Charger Using Power Components -
AN:104
Hot-Swap Capability Eliminates Downtime -
AN:106
Thermal Considerations: Assuring Performance of Maxi, Mini and Micro High-Density DC-DC Converter Modules -
AN:109
Adjustable Latching Output Overcurrent Circuit -
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:206
Maxi, Mini, Micro DC-DC Converters Parallel Bus: PR Pin -
AN:207
Designing High-Power Arrays Using Maxi, Mini and Micro Family DC-DC Converters -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:209
Wide-Range Trimming with Variable Loads -
AN:211
Constant Current Control for DC-DC converters -
AN:214
Meeting Transient Specifications for Electrical Systems in Military Vehicles
- cURus - UL 62368-1, CSA 62368-1
- cTÜVus – EN 62368-1, UL 62368-1, CSA 62368-1
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368-1
- Module Safety Instruction Sheet
- UKCA - The Electrical Equipment (Safety) Regulations 2016, SI 2016 No. 1101
- UKCA and Restriction of Hazardous Substances SI 2012, No. 3032
-
Mini, long gold pin (RoHS), slotted baseplate
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
| Description ORing To-220 Dual | RoHS Yes | Drawings | Current Rating 30.0 | Part Number 39501 |
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32188 | View details |
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30189 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30195 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30182 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30184 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30269 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30721 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30724 | View details |
Capacitors
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
| Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
Remote Sense Compensation
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
| Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Thermate Pad
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Mini Thermate Pad | RoHS Yes | Drawings | Part Number 20264 | View details |
Transformer
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | View details |