Skip to main content
Back to MFM

MFM3314BD2KD2F0M08 | MIL-COTS MFM™ Filter Module | Vicor

MFM3314BD2KD2F0M08 in the product family

MIL-COTS MFM™ Filter Module

3314 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
MFM3314BD2KD2F0M08 in the product family

MIL-COTS MFM™ Filter Module

Input Voltage 270V
Output Current 4A
3314 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MFM3314BD2KD2F0M08
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $541.51
10+ $430.23
25+ $392.59
100+ $368.23
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Product Features

Product features

  • MIL-STD-461 EMI compliance
  • MIL-STD-704 transient compliance
  • Low profile mounting option
  • Environmental Screening
  • MIL-STD-1275 transient compliance

Accordion Section

  • 3314 VIA Outline Drawing
    STP IGS

Promo Component

Get more documents, videos and case studies in the resource library for engineers