Skip to main content

MI-254-IW | MI-200 Series DC-DC Converters | Vicor

MI-254-IW in the product family

MI-200 Series DC-DC Converters

Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
MI-254-IW in the product family

MI-200 Series DC-DC Converters

Input Voltage 155V
Output Voltage 48V
Output Power 100W
Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-254-IW
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $868.02
10+ $689.47
25+ $630.01
100+ $607.61

Distributor stock

Updated May. 23, 2026
12:30 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section