MI-262-IY | VI-200 Series DC-DC Converters | Vicor
MI-262-IY
in the product family
VI-200 Series DC-DC Converters
MI-262-IY
in the product family
VI-200 Series DC-DC Converters
Input Voltage
270V
Output Voltage
15V
Output Power
50W
Option Graph Section
Options
Part Number
MI-262-IY
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $681.80 |
| 10+ | $541.55 |
| 25+ | $494.85 |
| 100+ | $477.26 |
Product Features
Product features
Accordion Section
- Data Sheets
MI-200™ Data Sheet
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
- Designing a Power Supply with Multiple Input Options
-
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:204
Creating High-Voltage Outputs -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:210
Current Share Board -
AN:211
Constant Current Control for DC-DC converters
-
Non-RoHS, VI-2xx series
PDF
-
Non-RoHS, VI-2xx series
STP