Skip to main content

MI-27L-IX | MI-200 Series DC-DC Converters | Vicor

MI-27L-IX in the product family

MI-200 Series DC-DC Converters

Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
MI-27L-IX in the product family

MI-200 Series DC-DC Converters

Input Voltage 165V 100.0 - 310V
Output Voltage 28V
Output Power 75W
Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-27L-IX
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $742.53
10+ $589.79
25+ $538.93
100+ $519.77

Distributor stock

Updated Oct. 14, 2026
10:02 a.m. EDT

Mouser:  28 Arrow:  0 Avnet:  0 Digi-Key:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section