Skip to main content

MI-27L-MX | MI-200 Series DC-DC Converters | Vicor

MI-27L-MX in the product family

MI-200 Series DC-DC Converters

Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
MI-27L-MX in the product family

MI-200 Series DC-DC Converters

Input Voltage 165V
Output Voltage 28V
Output Power 75W
Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-27L-MX
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $1,299.95
10+ $1,032.55
25+ $943.50
100+ $909.97

Distributor stock

Updated Sep. 14, 2026
5:27 p.m. EDT

Mouser:  3 Arrow:  0 Avnet:  0 Digi-Key:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section