MI-B20-MW | VI-200 Series DC-DC Converters | Vicor
MI-B20-MW
in the product family
VI-200 Series DC-DC Converters
MI-B20-MW
in the product family
VI-200 Series DC-DC Converters
Input Voltage
28V
Output Voltage
5V
Output Power
100W
Option Graph Section
Options
Part Number
MI-B20-MW
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $1,160.63 |
| 10+ | $921.89 |
| 25+ | $842.39 |
| 100+ | $812.44 |
Product Features
Product features
Accordion Section
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
- Designing a Power Supply with Multiple Input Options
-
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:204
Creating High-Voltage Outputs -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:210
Current Share Board -
AN:211
Constant Current Control for DC-DC converters